Quantity | Unit price |
---|---|
100 - 9999 | $2.4286 |
10000 - 24999 | $1.1923 |
25000 + | $1.0928 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 51.8 mm |
---|---|
Base Length | 2.040 in |
Hole Diameter | 5.5 mm |
Hole Diameter | 0.217 in |
Inside Width | 41.1 mm |
Inside Width | 1.620 in |
Overall Height | 14.6 mm |
Overall Height | 0.575 in |
Adhesive Type | Acrylic |
Base Material | Acrylic-Based Adhesive |
Color | Natural |
Compatible Part Numbers (All) | FCRC-13C |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Mounting Method | None |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.