Quantity | Unit price |
---|---|
100 - 9999 | $1.8232 |
10000 - 24999 | $0.8952 |
25000 + | $0.8206 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 69.1 mm |
---|---|
Base Length | 2.720 in |
Hole Diameter | 5.5 mm |
Hole Diameter | 0.218 in |
Inside Width | 58.7 mm |
Inside Width | 2.310 in |
Overall Height | 14.6 mm |
Overall Height | 0.575 in |
Adhesive Type | Without Adhesive |
Base Material | Nylon 6/6 |
Color | Natural |
Compatible Part Numbers (All) | FCRC-19C |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.