Menu Search

Flexible End Cap Inside Diameter - 19.0 mm | 0.748 in ; Inside Height - 29.5 mm | 1.161 in ; TPE ; Black

Flexible End Caps provide good acid resistance and can be used with masking hooks. The flexible material can stretch on to larger dimensions for a snug fit.
Item code:

1287245

3109 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 499 $3.2926
500 - 999 $1.6463
1000 - 1999 $0.6586
2000 - 9999 $0.2928
10000 - 19999 $0.2781
20000 + $0.2634
Standard pack: 2000

Order in multiple of 200

Total price:

$3.29

1 x $3.2926

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Color Black
Fitting Style Push-Fit
Full Material Thermoplastic Rubber
Material TPE
Type 2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us