Menu Search

Flexible End Caps - Acid Resistance

In stock

Flexible End Caps are made from flexible material that is able to stretch on to larger diameters for a snug fit. They provide protection to threads and non-threaded tips.

The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for masking applications. The caps also benefit from acid resistance.

  • Material: Thermoplastic Elastomer (TPE) and Thermoplastic Rubber (TPR)
  • Color: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
$0.3014 - $3.7681 4689 In stock
12204B $0.231 - $2.8712 7658 In stock
0.984 in
0.354 in
$0.4541 - $5.6747 18852 In stock
1.102 in
0.630 in
$0.6499 - $8.1154 3858 In stock
1.339 in
0.866 in
12222B $0.9826 - $12.2819 900 In stock
1.319 in
1.063 in
$0.2121 - $2.6507 39725 In stock
1341981 $0.2563 - $3.2036 10390 In stock
$0.3939 - $4.9216 1074 In stock
$0.3701 - $4.633 20000 In stock
1.142 in
0.472 in
$0.4588 - $5.7368 2000 In stock
1.161 in
0.669 in
$0.7121 - $8.8927 6945 In stock
1.358 in
0.906 in
$1.1334 - $14.1788 800 In stock
1.378 in
1.142 in
$0.2211 - $2.7629 26578 In stock
$0.2705 - $3.3815 3159 In stock
$0.3996 - $4.9907 8271 In stock
1.161 in
0.551 in
$0.4852 - $6.0478 7298 In stock
1.122 in
0.709 in
$0.8457 - $10.5873 2839 In stock
1.358 in
0.984 in
1340242 $0.1874 - $2.3421 27914 In stock
$0.2307 - $2.8828 9119 In stock
$0.3064 - $0.3402 3000 In stock
  • of 2
Flexible End Cap Inside Diameter - 20.0 mm | 0.787 in ; Inside Height - 28.5 mm | 1.122 in ; TPE ; Black

1341984

Price Range
$3.7681 - $0.3014

Stock Levels
4689 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
N/A Inside Diameter - 9 mm | 0.354 in ; Inside Height - 25 mm | 0.984 in ; TPR ; Black

12204B

Price Range
$2.8712 - $0.231

Stock Levels
7658 In stock
Attributes
  • Inside Diameter
    0.354 in
  • Inside Height
    0.984 in
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
N/A Inside Diameter - 16 mm | 0.630 in ; Inside Height - 28 mm | 1.102 in ; TPR ; Black

12211B

Price Range
$5.6747 - $0.4541

Stock Levels
18852 In stock
Attributes
  • Inside Diameter
    0.630 in
  • Inside Height
    1.102 in
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
N/A Inside Diameter - 22 mm | 0.866 in ; Inside Height - 34 mm | 1.339 in ; TPR ; Black

12217B

Price Range
$8.1154 - $0.6499

Stock Levels
3858 In stock
Attributes
  • Inside Diameter
    0.866 in
  • Inside Height
    1.339 in
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
N/A Inside Diameter - 27 mm | 1.063 in ; Inside Height - 33.5 mm | 1.319 in ; TPR ; Black

12222B

Price Range
$12.2819 - $0.9826

Stock Levels
900 In stock
Attributes
  • Inside Diameter
    1.063 in
  • Inside Height
    1.319 in
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
Flexible End Cap Inside Diameter - 7.0 mm | 0.276 in ; Inside Height - 24.0 mm | 0.945 in ; TPE ; Black

1287248

Price Range
$2.6507 - $0.2121

Stock Levels
39725 In stock
Attributes
  • Maximum Temperature
    257 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPE
Flexible End Cap Inside Diameter - 13.0 mm | 0.512 in ; Inside Height - 29.0 mm | 1.142 in ; TPE ; Black

1341981

Price Range
$3.2036 - $0.2563

Stock Levels
10390 In stock
Attributes
  • Maximum Temperature
    257 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPE
Flexible End Cap Inside Diameter - 30.0 mm | 1.181 in ; Inside Height - 34.5 mm | 1.358 in ; TPE ; Black

1287243

Price Range
$4.9216 - $0.3939

Stock Levels
1074 In stock
Attributes
  • Maximum Temperature
    257 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPE
N/A Inside Diameter - 12 mm | 0.472 in ; Inside Height - 29 mm | 1.142 in ; TPR ; Black

12207B

Price Range
$4.633 - $0.3701

Stock Levels
20000 In stock
Attributes
  • Inside Diameter
    0.472 in
  • Inside Height
    1.142 in
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
N/A Inside Diameter - 17 mm | 0.669 in ; Inside Height - 29.5 mm | 1.161 in ; TPR ; Black

12212B

Price Range
$5.7368 - $0.4588

Stock Levels
2000 In stock
Attributes
  • Inside Diameter
    0.669 in
  • Inside Height
    1.161 in
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
N/A Inside Diameter - 23 mm | 0.906 in ; Inside Height - 34.5 mm | 1.358 in ; TPR ; Black

12218B

Price Range
$8.8927 - $0.7121

Stock Levels
6945 In stock
Attributes
  • Inside Diameter
    0.906 in
  • Inside Height
    1.358 in
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
N/A Inside Diameter - 29 mm | 1.142 in ; Inside Height - 35 mm | 1.378 in ; TPR ; Black

12224B

Price Range
$14.1788 - $1.1334

Stock Levels
800 In stock
Attributes
  • Inside Diameter
    1.142 in
  • Inside Height
    1.378 in
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
Flexible End Cap Inside Diameter - 8.0 mm | 0.315 in ; Inside Height - 24.5 mm | 0.965 in ; TPE ; Black

1287251

Price Range
$2.7629 - $0.2211

Stock Levels
26578 In stock
Attributes
  • Maximum Temperature
    257 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPE
Flexible End Cap Inside Diameter - 19.0 mm | 0.748 in ; Inside Height - 29.5 mm | 1.161 in ; TPE ; Black

1287245

Price Range
$3.3815 - $0.2705

Stock Levels
3159 In stock
Attributes
  • Maximum Temperature
    257 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPE
N/A Inside Diameter - 14 mm | 0.551 in ; Inside Height - 29.5 mm | 1.161 in ; TPR ; Black

12209B

Price Range
$4.9907 - $0.3996

Stock Levels
8271 In stock
Attributes
  • Inside Diameter
    0.551 in
  • Inside Height
    1.161 in
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
N/A Inside Diameter - 18 mm | 0.709 in ; Inside Height - 28.5 mm | 1.122 in ; TPR ; Black

12213B

Price Range
$6.0478 - $0.4852

Stock Levels
7298 In stock
Attributes
  • Inside Diameter
    0.709 in
  • Inside Height
    1.122 in
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
N/A Inside Diameter - 25 mm | 0.984 in ; Inside Height - 34.5 mm | 1.358 in ; TPR ; Black

12220B

Price Range
$10.5873 - $0.8457

Stock Levels
2839 In stock
Attributes
  • Inside Diameter
    0.984 in
  • Inside Height
    1.358 in
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
Flexible End Cap Inside Diameter - 4.0 mm | 0.157 in ; Inside Height - 24.0 mm | 0.945 in ; TPE ; Black

1340242

Price Range
$2.3421 - $0.1874

Stock Levels
27914 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
Flexible End Cap Inside Diameter - 10.0 mm | 0.394 in ; Inside Height - 29.5 mm | 1.161 in ; TPE ; Black

1341978

Price Range
$2.8828 - $0.2307

Stock Levels
9119 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
Flexible End Cap Inside Diameter - 24.0 mm | 0.945 in ; Inside Height - 34.0 mm | 1.339 in ; TPE ; Black

1341988

Price Range
$0.3402 - $0.3064

Stock Levels
3000 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE