Quantity | Unit price |
---|---|
200 - 999 | $0.3545 |
1000 - 4999 | $0.1418 |
5000 - 19999 | $0.0644 |
20000 + | $0.0612 |
Inside Diameter | 2 mm |
---|---|
Inside Diameter | 0.080 in |
Inside Height | 25.4 mm |
Inside Height | 1.000 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Color | Yellow |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.