| Quantity | Unit price |
|---|---|
| 1 - 999 | $0.4112 |
| 1000 - 4999 | $0.1645 |
| 5000 - 19999 | $0.0748 |
| 20000 + | $0.0711 |
| Inside Diameter | 0.224 in |
|---|---|
| Inside Diameter | 5.7 mm |
| Inside Height | 0.500 in |
| Inside Height | 12.7 mm |
| Maximum Temperature | 425 °F |
| Maximum Temperature | 218.3 °C |
| Color | Yellow |
| Fitting Style | Push-Fit |
| Full Material | Polyvinyl Chloride |
| Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue