Quantity | Unit price |
---|---|
100 - 499 | $0.6875 |
500 - 2499 | $0.2749 |
2500 - 9999 | $0.125 |
10000 + | $0.1187 |
Inside Diameter | 9.1 mm |
---|---|
Inside Diameter | 0.360 in |
Inside Height | 38.1 mm |
Inside Height | 1.500 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Color | Yellow |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.