Quantity | Unit price |
---|---|
50 - 99 | $2.7653 |
100 - 699 | $1.1062 |
700 - 2799 | $0.5028 |
2800 + | $0.4776 |
Inside Diameter | 47.6 mm |
---|---|
Inside Diameter | 1.875 in |
Inside Height | 12.7 mm |
Inside Height | 0.500 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Color | Yellow |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.