| Quantity | Unit price |
|---|---|
| 100 - 499 | $1.868 |
| 500 - 1999 | $0.8491 |
| 2000 + | $0.8067 |
| Inside Diameter | 73 mm |
|---|---|
| Inside Diameter | 2.875 in |
| Inside Height | 0.500 in |
| Inside Height | 12.7 mm |
| Maximum Temperature | 425 °F |
| Maximum Temperature | 218.3 °C |
| Color | Yellow |
| Fitting Style | Push-Fit |
| Full Material | Polyvinyl Chloride |
| Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue