Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.0567 - $0.3289 | 25000 In stock |
|
|
||
| $0.4585 - $2.6543 | Request the lead time here |
1.000 in
25.4 mm
|
1.687 in
42.8 mm
|
||
| $0.3546 - $2.0528 | 1000 In stock |
1.000 in
25.4 mm
|
1.312 in
33.3 mm
|
||
| $0.3179 - $1.8404 | Request the lead time here |
0.500 in
12.7 mm
|
1.375 in
34.9 mm
|
||
| $0.7954 - $1.842 | 905 In stock |
1.000 in
25.4 mm
|
2.250 in
57.2 mm
|
||
| $0.5863 - $1.3578 | Request the lead time here |
0.500 in
12.7 mm
|
2.460 in
62.5 mm
|
||
| $0.4521 - $2.6173 | 1884 In stock |
1.500 in
38.1 mm
|
1.500 in
38.1 mm
|
||
| $0.5415 - $3.1353 | Request the lead time here |
1.000 in
25.4 mm
|
1.593 in
40.5 mm
|
||
| $0.3291 - $1.9055 | 635 In stock |
0.500 in
12.7 mm
|
1.687 in
42.8 mm
|
||
| $0.4585 - $2.6543 | Request the lead time here |
1.500 in
38.1 mm
|
1.312 in
33.3 mm
|
||
| $0.671 - $3.8843 | 1500 In stock |
1.000 in
25.4 mm
|
1.812 in
46 mm
|
||
| $0.4089 - $2.3674 | 1000 In stock |
1.000 in
25.4 mm
|
1.375 in
34.9 mm
|
||
| $0.6566 - $3.8013 | Request the lead time here |
1.500 in
38.1 mm
|
1.937 in
49.2 mm
|
||
| $0.615 - $1.4241 | 1613 In stock |
1.500 in
38.1 mm
|
2.000 in
50.8 mm
|
||
| $0.6422 - $1.4871 | 1200 In stock |
1.000 in
25.4 mm
|
2.125 in
54 mm
|
||
| $1.5302 - $3.5435 | 350 In stock |
1.000 in
25.4 mm
|
3.500 in
88.9 mm
|
||
| $0.4121 - $2.3858 | 2000 In stock |
0.500 in
12.7 mm
|
1.750 in
44.5 mm
|
||
| $0.8355 - $1.9347 | 819 In stock |
1.500 in
38.1 mm
|
2.375 in
60.3 mm
|
||
| $1.9327 - $4.4756 | Request the lead time here |
1.000 in
25.4 mm
|
3.875 in
98.4 mm
|
||
| $0.6677 - $1.5463 | Request the lead time here |
0.500 in
12.7 mm
|
2.625 in
66.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue