Quantity | Unit price |
---|---|
1 - 9 | $60.0523 |
10 - 19 | $30.0185 |
20 - 99 | $12.0196 |
100 - 999 | $5.3287 |
1000 - 1999 | $5.0713 |
2000 + | $4.7987 |
Fitting Style | Push-Fit |
---|---|
Color | Yellow |
Full Material | Polyethylene |
Inside Diameter | 86 mm |
Inside Diameter | 3.386 in |
Inside Height | 43 mm |
Inside Height | 1.693 in |
Operating Temperature Range | -40 - 65.6 °C |
Operating Temperature Range | -40 - 150 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.