Quantity | Unit price |
---|---|
1 - 15 | $136.8471 |
16 - 159 | $60.8243 |
160 - 319 | $57.7816 |
320 - 479 | $54.7541 |
480 - 639 | $51.772 |
640 + | $48.7441 |
Fitting Style | Push-Fit |
---|---|
Color | Yellow |
Full Material | Polyethylene |
Inside Diameter | 455 mm |
Inside Diameter | 17.913 in |
Inside Height | 80 mm |
Inside Height | 3.150 in |
Operating Temperature Range | -40 - 65.6 °C |
Operating Temperature Range | -40 - 150 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.