Quantity | Unit price |
---|---|
1 - 4 | $597.1315 |
5 - 49 | $265.3834 |
50 - 99 | $252.1226 |
100 - 149 | $238.877 |
150 - 199 | $225.5556 |
200 + | $211.9313 |
Fitting Style | Push-Fit |
---|---|
Color | Yellow |
Full Material | Polyethylene |
Inside Diameter | 1117.6 mm |
Inside Diameter | 44.000 in |
Inside Height | 185 mm |
Inside Height | 7.283 in |
Operating Temperature Range | -40 - 65.6 °C |
Operating Temperature Range | -40 - 150 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.