Quantity | Unit price |
---|---|
1 - 4 | $229.48 |
5 - 9 | $222.60 |
10 - 14 | $217.99 |
15 - 19 | $206.52 |
20 + | $183.57 |
Compatible Diameter Range | 6.4 - 9.5 mm |
---|---|
Compatible Diameter Range | 0.250 - 0.375 in |
Maximum Compatible Diameter | 9.5 mm |
Maximum Compatible Diameter | 0.375 in |
Minimum Compatible Diameter | 6.4 mm |
Minimum Compatible Diameter | 0.250 in |
Roll Length | 457.2 m |
Roll Length | 1500 ft |
Color | Red |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.