Quantity | Unit price |
---|---|
1 - 4 | $211.57 |
5 - 9 | $205.22 |
10 - 14 | $200.99 |
15 - 19 | $190.40 |
20 + | $169.25 |
Compatible Diameter Range | 12.7 - 25.4 mm |
---|---|
Compatible Diameter Range | 0.500 - 1.000 in |
Maximum Compatible Diameter | 25.4 mm |
Maximum Compatible Diameter | 1.000 in |
Minimum Compatible Diameter | 12.7 mm |
Minimum Compatible Diameter | 0.500 in |
Roll Length | 249.9 m |
Roll Length | 820 ft |
Color | Blue |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.