Quantity | Unit price |
---|---|
1 - 4 | $145.14 |
5 - 9 | $140.90 |
10 - 14 | $137.89 |
15 - 19 | $130.63 |
20 + | $116.11 |
Compatible Diameter Range | 101.6 - 152.4 mm |
---|---|
Compatible Diameter Range | 4.000 - 6.000 in |
Maximum Compatible Diameter | 152.4 mm |
Maximum Compatible Diameter | 6.000 in |
Minimum Compatible Diameter | 101.6 mm |
Minimum Compatible Diameter | 4.000 in |
Roll Length | 50 m |
Roll Length | 164 ft |
Color | Green |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.