Quantity | Unit price |
---|---|
1 - 9 | $278.04 |
10 - 19 | $264.80 |
20 - 29 | $250.46 |
30 - 39 | $236.11 |
40 + | $222.87 |
Compatible Diameter Range | 203.2 - 254 mm |
---|---|
Compatible Diameter Range | 8.000 - 10.000 in |
Maximum Compatible Diameter | 254 mm |
Maximum Compatible Diameter | 10.000 in |
Minimum Compatible Diameter | 203.2 mm |
Minimum Compatible Diameter | 8.000 in |
Roll Length | 50 m |
Roll Length | 164.000 ft |
Color | Natural |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.