Quantity | Unit price |
---|---|
1 - 9 | $64.95 |
10 - 19 | $61.62 |
20 - 29 | $58.41 |
30 - 39 | $55.19 |
40 + | $51.98 |
Compatible Diameter Range | 31.8 - 41.3 mm |
---|---|
Compatible Diameter Range | 1.250 - 1.625 in |
Maximum Compatible Diameter | 41.3 mm |
Maximum Compatible Diameter | 1.625 in |
Minimum Compatible Diameter | 31.8 mm |
Minimum Compatible Diameter | 1.250 in |
Roll Length | 25 m |
Roll Length | 82.0 ft |
Color | Yellow |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.