Quantity | Unit price |
---|---|
1 - 9 | $111.87 |
10 - 19 | $106.40 |
20 - 29 | $100.92 |
30 - 39 | $95.23 |
40 + | $89.76 |
Compatible Diameter Range | 63.5 - 76.2 mm |
---|---|
Compatible Diameter Range | 2.500 - 3.000 in |
Maximum Compatible Diameter | 76.2 mm |
Maximum Compatible Diameter | 3.000 in |
Minimum Compatible Diameter | 63.5 mm |
Minimum Compatible Diameter | 2.500 in |
Roll Length | 25 m |
Roll Length | 82.0 ft |
Color | Green |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.