Quantity | Unit price |
---|---|
1 - 899 | $1.8244 |
900 - 1799 | $0.9171 |
1800 - 8999 | $0.3666 |
9000 - 89999 | $0.163 |
90000 - 179999 | $0.1548 |
180000 + | $0.1469 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 6.4 mm |
---|---|
Inside Diameter | 0.250 in |
Inside Height | 8.7 mm |
Inside Height | 0.343 in |
Lip Height | 1.6 mm |
Lip Height | .062 in |
Loop Inside Diameter | 5.5 mm |
Loop Inside Diameter | 0.218 in |
Color | Yellow |
Fitting Style | Push-Fit |
Full Material | Flexible Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.