Quantity | Unit price |
---|---|
50 - 249 | $1.6825 |
250 - 999 | $0.7648 |
1000 + | $0.7266 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter | 31.8 mm |
---|---|
Hole Diameter | 1.250 in |
Inside Length | 114.3 mm |
Inside Length | 4.500 in |
Color | Black |
Full Material | Polyvinyl Chloride |
Grip Type | Finger Grasp Grip |
Handle Shape | Flat |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue