Quantity | Unit price |
---|---|
1 - 9 | $2.9674 |
10 - 24 | $2.5513 |
25 - 49 | $2.1171 |
50 - 249 | $1.6992 |
250 - 499 | $1.6158 |
500 - 749 | $1.5307 |
750 + | $1.4439 |
Hole Diameter | 19.1 mm |
---|---|
Hole Diameter | 0.750 in |
Inside Length | 122.3 mm |
Inside Length | 4.813 in |
Color | Black |
Full Material | Polyvinyl Chloride |
Grip Type | Round Grip |
Handle Shape | Round |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.