Quantity | Unit price |
---|---|
1 - 999 | $1.2736 |
1000 - 1999 | $0.5783 |
2000 - 3999 | $0.405 |
4000 - 7999 | $0.2317 |
8000 - 15999 | $0.2191 |
16000 - 27999 | $0.2088 |
28000 - 35999 | $0.1962 |
36000 + | $0.185 |
Compatible Cable Diameter | 9.7 mm |
---|---|
Compatible Cable Diameter | 0.381 in |
Compatible Hole Diameter | 12.7 mm |
Compatible Hole Diameter | 0.500 in |
Color | Black |
Material | PVC |
Type | 1 |
Head Diameter | 19.1 mm |
Head Diameter | 0.750 in |
Panel Thickness | 0.8 mm |
Panel Thickness | 0.031 in |
Sleeve Length | 26.8 mm |
Sleeve Length | 1.055 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue