| Quantity | Unit price |
|---|---|
| 1 + | $62.88 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Panel Thickness Range | 0.072 - 0.105 in |
|---|---|
| Compatible Panel Thickness Range | 1.8 - 2.7 mm |
| Maximum Compatible Panel Thickness | 2.7 mm |
| Maximum Compatible Panel Thickness | 0.105 in |
| Minimum Compatible Panel Thickness | 0.072 in |
| Minimum Compatible Panel Thickness | 1.8 mm |
| Overall Height | 0.172 in |
| Overall Height | 4.4 mm |
| Roll Length | 30.5 m |
| Roll Length | 100 ft |
| Color | Black |
| Full Material | Polyethylene |
| Material | PE |
| Package Quantity | 100 |
| Shape | Unserrated |
| Type | Flexible |
| Brand | Richco |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue