Quantity | Unit price |
---|---|
1 - 9 | $64.00 |
10 - 24 | $25.98 |
25 + | $23.88 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Panel Thickness Range | 0.7 - 0.9 mm |
---|---|
Compatible Panel Thickness Range | 0.026 - 0.036 in |
Maximum Compatible Panel Thickness | 0.9 mm |
Maximum Compatible Panel Thickness | 0.036 in |
Minimum Compatible Panel Thickness | 0.7 mm |
Minimum Compatible Panel Thickness | 0.026 in |
Overall Height | 3.2 mm |
Overall Height | 0.125 in |
Roll Length | 30.5 m |
Roll Length | 100 ft |
Color | Natural |
Full Material | Polyethylene |
Material | PE |
Package Quantity | 100 |
Shape | Serrated |
Type | Flexible |
Brand | Richco |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue