| Quantity | Unit price |
|---|---|
| 250 - 1999 | $0.275 |
| 2000 - 9999 | $0.1964 |
| 10000 - 49999 | $0.112 |
| 50000 + | $0.1008 |
| Compatible Hole Diameter | 8 mm |
|---|---|
| Compatible Hole Diameter | 0.313 in |
| Hole Diameter | 8 mm |
| Hole Diameter | 0.313 in |
| Inside Diameter | 5.6 mm |
| Inside Diameter | 0.219 in |
| Overall Diameter | 11.1 mm |
| Overall Diameter | 0.438 in |
| Overall Height | 4 mm |
| Overall Height | 0.156 in |
| Panel Thickness | 1.2 mm |
| Panel Thickness | 0.047 in |
| Color | Black |
| Full Material | Polyvinyl Chloride |
| Material | PVC |
| Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue