Menu Search

Grommets - Standard/TPE

In stock

Grommet Hole, also known as Hole Grommets, are intalled on the diameter edge of a panel hole or knockout. They protect passing wires, cables, tubes and hoses from damage caused by sharp edges and objects, and chaffing.

Our Hole Grommet range includes Rubber Hole Grommets made from Styrene Butadiene (SBR). The material has a tensile range of 30 to 100psi, and a temperature range between 225F to -50F. These Hole Grommets install instantly by simply and easily snapping into a hole. They benefit from excellent adhesion, and are designed to fit standard sheet metal holes.

Also available are Flexible Hole Grommets that are made from Standard and Flexible Polyvinyl Chloride (PVC), Thermoplastic Rubber (TPR), and Thermoplastic Elastomers (TPE). The Standard PVC material is non-staining, and has resistance to ozone, acids, sunlight and has excellent aging qualities. The TPE options have a flame resistance rating of UL94 HB, with a temperature range from -58F up to 203F. They are also suitable for outdoor use in accordance with UL 746C.

  • Color: Black.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
186 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Inside Diameter Maximum Compatible Cable Diameter View
HG-3 $0.071 - $0.1467 Request the lead time here
0.303 in
0.189 in
$0.2161 - $0.4197 17000 In stock
0.736 in
0.673 in
HG-9 $0.1834 - $0.3809 40000 In stock
0.673 in
0.559 in
HG-2 $0.0645 - $0.1334 15000 In stock
0.189 in
0.126 in
$0.0761 - $0.5353 1358 In stock
0.189 in
0.11 in
$0.0872 - $0.6089 9322 In stock
0.252 in
0.157 in
$0.0907 - $0.6324 Request the lead time here
0.315 in
0.189 in
$0.1323 - $0.9234 Request the lead time here
0.402 in
0.276 in
$0.1651 - $1.1532 10000 In stock
0.492 in
0.252 in
$0.273 - $2.0118 6800 In stock
0.787 in
0.63 in
$0.1339 - $0.9394 6810 In stock
0.433 in
0.315 in
$0.2408 - $1.674 2442 In stock
0.63 in
0.492 in
$0.6125 - $4.5444 1000 In stock
1.22 in
0.98 in
$1.0041 - $7.4003 990 In stock
1.457 in
1.228 in
$0.0827 - $0.5768 9890 In stock
0.252 in
0.157 in
$0.1303 - $0.9143 11800 In stock
0.374 in
0.252 in
$0.1048 - $0.7311 10547 In stock
0.374 in
0.276 in
$0.123 - $0.8604 10299 In stock
0.374 in
0.315 in
$0.1443 - $1.0094 Request the lead time here
0.433 in
0.315 in
$0.1958 - $1.3689 Request the lead time here
0.492 in
0.433 in
  • of 10
Open Grommet - Compatible Hole Diameter 7.7 mm | 0.305 in ; Inside Diameter 4.8 mm | 0.188 in ; Overall Diameter 10.9 mm | 0.430 in ; Panel Thickness 0.8 mm | 0.032 in

HG-3

Price Range
$0.1467 - $0.071

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.303 in
  • Hole Diameter
    0.303 in
  • Inside Diameter
    0.189 in
  • Maximum Operating Temperature
    275 °F
  • Minimum Operating Temperature
    -40 °F
Open Grommet - Compatible Hole Diameter 18.7 mm | 0.735 in ; Inside Diameter 17.1 mm | 0.672 in ; Overall Diameter 23.7 mm | 0.933 in ; Panel Thickness 1.6 mm | 0.063 in

HG-11

Price Range
$0.4197 - $0.2161

Stock Levels
17000 In stock
Attributes
  • Compatible Hole Diameter
    0.736 in
  • Hole Diameter
    0.736 in
  • Inside Diameter
    0.673 in
  • Maximum Operating Temperature
    275 °F
  • Minimum Operating Temperature
    -40 °F
Open Grommet - Compatible Hole Diameter 17.1 mm | 0.675 in ; Inside Diameter 14.2 mm | 0.558 in ; Overall Diameter 22.2 mm | 0.875 in ; Panel Thickness 1.6 mm | 0.063 in

HG-9

Price Range
$0.3809 - $0.1834

Stock Levels
40000 In stock
Attributes
  • Compatible Hole Diameter
    0.673 in
  • Hole Diameter
    0.673 in
  • Inside Diameter
    0.559 in
  • Maximum Operating Temperature
    275 °F
  • Minimum Operating Temperature
    -40 °F
Open Grommet - Compatible Hole Diameter 4.8 mm | 0.190 in ; Inside Diameter 3.2 mm | 0.125 in ; Overall Diameter 8 mm | 0.313 in ; Panel Thickness 1.6 mm | 0.063 in

HG-2

Price Range
$0.1334 - $0.0645

Stock Levels
15000 In stock
Attributes
  • Compatible Hole Diameter
    0.189 in
  • Hole Diameter
    0.189 in
  • Inside Diameter
    0.126 in
  • Maximum Operating Temperature
    275 °F
  • Minimum Operating Temperature
    -40 °F
Open Grommet - Compatible Hole Diameter 4.8 mm | 0.189 in ; Inside Diameter 2.8 mm | 0.11 in ; Overall Diameter 8.0 mm | 0.315 in ; Panel Thickness 0.8 mm | 0.031 in

15057

Price Range
$0.5353 - $0.0761

Stock Levels
1358 In stock
Attributes
  • Compatible Hole Diameter
    0.189 in
  • Hole Diameter
    0.189 in
  • Inside Diameter
    0.11 in
  • Maximum Operating Temperature
    275 °F
  • Minimum Operating Temperature
    -40 °F
Open Grommet - Compatible Hole Diameter 6.4 mm | 0.252 in ; Inside Diameter 4.0 mm | 0.157 in ; Overall Diameter 9.5 mm | 0.374 in ; Panel Thickness 3.0 mm | 0.118 in

15062

Price Range
$0.6089 - $0.0872

Stock Levels
9322 In stock
Attributes
  • Compatible Hole Diameter
    0.252 in
  • Hole Diameter
    0.252 in
  • Inside Diameter
    0.157 in
  • Maximum Operating Temperature
    275 °F
  • Minimum Operating Temperature
    -40 °F
Open Grommet - Compatible Hole Diameter 8.0 mm | 0.315 in ; Inside Diameter 4.8 mm | 0.189 in ; Overall Diameter 11.0 mm | 0.433 in ; Panel Thickness 0.8 mm | 0.031 in

15064

Price Range
$0.6324 - $0.0907

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.315 in
  • Hole Diameter
    0.315 in
  • Inside Diameter
    0.189 in
  • Maximum Operating Temperature
    275 °F
  • Minimum Operating Temperature
    -40 °F
Open Grommet - Compatible Hole Diameter 10.2 mm | 0.402 in ; Inside Diameter 7.0 mm | 0.276 in ; Overall Diameter 13.8 mm | 0.543 in ; Panel Thickness 1.2 mm | 0.047 in

15071

Price Range
$0.9234 - $0.1323

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.402 in
  • Hole Diameter
    0.402 in
  • Inside Diameter
    0.276 in
  • Maximum Operating Temperature
    275 °F
  • Minimum Operating Temperature
    -40 °F
Open Grommet - Compatible Hole Diameter 12.5 mm | 0.492 in ; Inside Diameter 6.4 mm | 0.252 in ; Overall Diameter 16.0 mm | 0.63 in ; Panel Thickness 1.6 mm | 0.063 in

15079

Price Range
$1.1532 - $0.1651

Stock Levels
10000 In stock
Attributes
  • Compatible Hole Diameter
    0.492 in
  • Hole Diameter
    0.492 in
  • Inside Diameter
    0.252 in
  • Maximum Operating Temperature
    275 °F
  • Minimum Operating Temperature
    -40 °F
Open Grommet - Compatible Hole Diameter 20.0 mm | 0.787 in ; Inside Diameter 16.0 mm | 0.63 in ; Overall Diameter 24.0 mm | 0.945 in ; Panel Thickness 1.6 mm | 0.063 in

15095

Price Range
$2.0118 - $0.273

Stock Levels
6800 In stock
Attributes
  • Compatible Hole Diameter
    0.787 in
  • Hole Diameter
    0.787 in
  • Inside Diameter
    0.63 in
  • Maximum Operating Temperature
    275 °F
  • Minimum Operating Temperature
    -40 °F
Open Grommet - Compatible Hole Diameter 11.0 mm | 0.433 in ; Inside Diameter 8.0 mm | 0.315 in ; Overall Diameter 14.2 mm | 0.559 in ; Panel Thickness 1.6 mm | 0.063 in

15075

Price Range
$0.9394 - $0.1339

Stock Levels
6810 In stock
Attributes
  • Compatible Hole Diameter
    0.433 in
  • Hole Diameter
    0.433 in
  • Inside Diameter
    0.315 in
  • Maximum Operating Temperature
    275 °F
  • Minimum Operating Temperature
    -40 °F
Open Grommet - Compatible Hole Diameter 16.0 mm | 0.63 in ; Inside Diameter 12.5 mm | 0.492 in ; Overall Diameter 20.5 mm | 0.807 in ; Panel Thickness 1.2 mm | 0.047 in

15089

Price Range
$1.674 - $0.2408

Stock Levels
2442 In stock
Attributes
  • Compatible Hole Diameter
    0.63 in
  • Hole Diameter
    0.63 in
  • Inside Diameter
    0.492 in
  • Maximum Operating Temperature
    275 °F
  • Minimum Operating Temperature
    -40 °F
Open Grommet - Compatible Hole Diameter 31.0 mm | 1.22 in ; Inside Diameter 24.9 mm | 0.98 in ; Overall Diameter 38.0 mm | 1.496 in ; Panel Thickness 1.6 mm | 0.063 in

15102

Price Range
$4.5444 - $0.6125

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    1.22 in
  • Hole Diameter
    1.22 in
  • Inside Diameter
    0.98 in
  • Maximum Operating Temperature
    275 °F
  • Minimum Operating Temperature
    -40 °F
Open Grommet - Compatible Hole Diameter 37.0 mm | 1.457 in ; Inside Diameter 31.2 mm | 1.228 in ; Overall Diameter 45.5 mm | 1.791 in ; Panel Thickness 1.6 mm | 0.063 in

15105

Price Range
$7.4003 - $1.0041

Stock Levels
990 In stock
Attributes
  • Compatible Hole Diameter
    1.457 in
  • Hole Diameter
    1.457 in
  • Inside Diameter
    1.228 in
  • Maximum Operating Temperature
    275 °F
  • Minimum Operating Temperature
    -40 °F
Open Grommet - Compatible Hole Diameter 6.4 mm | 0.252 in ; Inside Diameter 4.0 mm | 0.157 in ; Overall Diameter 9.5 mm | 0.374 in ; Panel Thickness 1.6 mm | 0.063 in

15059

Price Range
$0.5768 - $0.0827

Stock Levels
9890 In stock
Attributes
  • Compatible Hole Diameter
    0.252 in
  • Hole Diameter
    0.252 in
  • Inside Diameter
    0.157 in
  • Maximum Operating Temperature
    275 °F
  • Minimum Operating Temperature
    -40 °F
Open Grommet - Compatible Hole Diameter 9.5 mm | 0.374 in ; Inside Diameter 6.4 mm | 0.252 in ; Overall Diameter 14.2 mm | 0.559 in ; Panel Thickness 2.4 mm | 0.094 in

15068

Price Range
$0.9143 - $0.1303

Stock Levels
11800 In stock
Attributes
  • Compatible Hole Diameter
    0.374 in
  • Hole Diameter
    0.374 in
  • Inside Diameter
    0.252 in
  • Maximum Operating Temperature
    275 °F
  • Minimum Operating Temperature
    -40 °F
Open Grommet - Compatible Hole Diameter 9.5 mm | 0.374 in ; Inside Diameter 7.0 mm | 0.276 in ; Overall Diameter 13.8 mm | 0.543 in ; Panel Thickness 1.2 mm | 0.047 in

15072

Price Range
$0.7311 - $0.1048

Stock Levels
10547 In stock
Attributes
  • Compatible Hole Diameter
    0.374 in
  • Hole Diameter
    0.374 in
  • Inside Diameter
    0.276 in
  • Maximum Operating Temperature
    275 °F
  • Minimum Operating Temperature
    -40 °F
Open Grommet - Compatible Hole Diameter 9.5 mm | 0.374 in ; Inside Diameter 8.0 mm | 0.315 in ; Overall Diameter 14.2 mm | 0.559 in ; Panel Thickness 1.6 mm | 0.063 in

15073

Price Range
$0.8604 - $0.123

Stock Levels
10299 In stock
Attributes
  • Compatible Hole Diameter
    0.374 in
  • Hole Diameter
    0.374 in
  • Inside Diameter
    0.315 in
  • Maximum Operating Temperature
    275 °F
  • Minimum Operating Temperature
    -40 °F
Open Grommet - Compatible Hole Diameter 11.0 mm | 0.433 in ; Inside Diameter 8.0 mm | 0.315 in ; Overall Diameter 14.2 mm | 0.559 in ; Panel Thickness 1.6 mm | 0.063 in

15076

Price Range
$1.0094 - $0.1443

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.433 in
  • Hole Diameter
    0.433 in
  • Inside Diameter
    0.315 in
  • Maximum Operating Temperature
    275 °F
  • Minimum Operating Temperature
    -40 °F
Open Grommet - Compatible Hole Diameter 12.5 mm | 0.492 in ; Inside Diameter 11.0 mm | 0.433 in ; Overall Diameter 19.0 mm | 0.748 in ; Panel Thickness 1.6 mm | 0.063 in

15086

Price Range
$1.3689 - $0.1958

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.492 in
  • Hole Diameter
    0.492 in
  • Inside Diameter
    0.433 in
  • Maximum Operating Temperature
    275 °F
  • Minimum Operating Temperature
    -40 °F