Menu Search

T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed CH751;Stainless Steel Shutter

Cam Latch with 'L' Handle design. It features two keys that are keyed CH751 , meaning both can open the same latch. It is ideal for improving insulation against noise and vibration. Used for cabinets and furniture. Made from zinc alloy with silver.
Item code:

111110700

405 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $18.09
10 + $14.08
Standard pack: 1

Order in multiple of 1

Total price:

$18.09

1 x $18.09

Specifications

Imperial
Metric
SKU attributes
Color Silver
Finish Chrome Plated
Material Die Cast Zinc Alloy

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us