Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Grip Range | 11.5 mm |
---|---|
Grip Range | 0.453 in |
Handle Length | 80.0 mm |
Handle Length | 3.15 in |
Maximum Grip | 11.5 mm |
Maximum Grip | 0.453 in |
Color | Natural |
Finish | Chrome Plated |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.