Quantity | Unit price |
---|---|
1 - 9 | $12.89 |
10 + | $11.22 |
Handle Length | 74.0 mm |
---|---|
Handle Length | 2.913 in |
Color | Silver |
Finish | Black Powder-Coated |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.