Quantity | Unit price |
---|---|
500 - 9999 | $3.2186 |
10000 - 24999 | $1.7996 |
25000 + | $1.6498 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 12.7 mm |
---|---|
Compatible Cable Diameter Range | 0.5 in |
Hole Diameter | 5.2 mm |
Hole Diameter | 0.205 in |
Maximum Compatible Cable Diameter | 12.7 mm |
Maximum Compatible Cable Diameter | 0.5 in |
Overall Width | 12.7 mm |
Overall Width | 0.5 in |
Adjustability | Fixed |
Color | Green |
Full Material | Heat-Stabilized Nylon;Anodized Aluminum |
Insert Material | Anodized Aluminum |
Material | PA |
Material Flammability Standard | UL94 V-2 |
Military Specification | MS25281-F8 |
Mounting Method | Screw |
Style | 2 |
Type | 2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.