Heavy-duty support clamps are robust and durable brackets designed to provide reliable support and stability for heavy-duty cable applications. There are two types in the series:
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter | Compatible Cable Diameter | Overall Width | View |
---|---|---|---|---|---|---|
NM-9-R9 | $1.5391 - $3.0027 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.504 in
12.8 mm
|
|
NM-18-R18 | $2.9606 - $5.7764 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.551 in
14.0 mm
|
|
$1.3673 - $2.6678 | 10500 In stock |
0.205 in
5.2 mm
|
|
0.504 in
12.8 mm
|
||
NM-20-R20 | $4.1724 - $8.1409 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.551 in
14.0 mm
|
|
NM-4-R4 | $1.1624 - $2.2675 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.504 in
12.8 mm
|
|
NM-10-R10 | $1.619 - $3.1589 | 1500 In stock |
0.205 in
5.2 mm
|
|
0.551 in
14.0 mm
|
|
NM-24-R24 | $4.766 - $11.0694 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.551 in
14.0 mm
|
|
NM-3-R3 | $1.1624 - $2.2675 | 12000 In stock |
0.205 in
5.2 mm
|
|
0.504 in
12.8 mm
|
|
$5.0461 - $9.8454 | 3500 In stock |
0.205 in
5.2 mm
|
|
0.551 in
14.0 mm
|
||
NM-5-F5 | $1.4442 - $2.8175 | 7000 In stock |
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
|
$1.6866 - $3.2905 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.551 in
14.0 mm
|
||
NM-6-F6 | $1.5767 - $3.076 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
|
NM-4-F4 | $1.2698 - $2.9493 | 500 In stock |
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
|
NM-10-F10 | $1.619 - $3.1589 | 500 In stock |
0.205 in
5.2 mm
|
|
0.598 in
15.2 mm
|
|
NM-7-F7 | $1.6414 - $3.2023 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
|
NM-12-R12 | $1.6958 - $3.3088 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.551 in
14.0 mm
|
|
NM-22-R22 | $4.2814 - $8.3531 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.551 in
14.0 mm
|
|
NM-13-R13 | $1.6958 - $3.3088 | 500 In stock |
0.205 in
5.2 mm
|
|
0.551 in
14.0 mm
|
|
NM-5-R5 | $1.2634 - $2.4648 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.504 in
12.8 mm
|
|
NM-28-R28 | $5.9602 - $11.6291 | 100 In stock |
0.205 in
5.2 mm
|
|
0.551 in
14.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.