Quantity | Unit price |
---|---|
1000 - 4999 | $0.3494 |
5000 - 9999 | $0.3328 |
10000 - 24999 | $0.3178 |
25000 + | $0.2995 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 6.4 mm |
---|---|
Distance Across Flats | 0.250 in |
Head Height | 2.2 mm |
Head Height | 0.086 in |
Thread Length | 15.9 mm |
Thread Length | 0.625 in |
Thread Size | 6-32 |
Color | Clear |
Material | PC |
Full Material | Polycarbonate |
Drive Type | Slotted Drive |
Head Type | Standard Head |
Screw Type | Part Threaded Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue