| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0468 |
| 5000 - 9999 | $0.0421 |
| 10000 - 24999 | $0.038 |
| 25000 + | $0.0342 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 3.2 mm |
|---|---|
| Distance Across Flats | 0.126 in |
| Head Height | 0.063 in |
| Head Height | 1.6 mm |
| Pitch/TPI | 0.4 mm |
| Thread Length | 0.63 in |
| Thread Length | 16.0 mm |
| Thread Size | M2 x 0.4 |
| Color | Natural |
| Material | Nylon 6/6 |
| Full Material | Polyamide 6.6 |
| Drive Type | External Hexagonal Slotted Drive |
| Head Type | Hexagonal Head |
| Screw Type | Fully Threaded Screw |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue