Quantity | Unit price |
---|---|
1000 - 4999 | $0.2218 |
5000 - 9999 | $0.2112 |
10000 - 24999 | $0.2016 |
25000 - 49999 | $0.1901 |
50000 + | $0.1673 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Pitch/TPI | 1.25 mm |
---|---|
Thread Length | 50.0 mm |
Thread Length | 1.969 in |
Thread Size | M8 |
Color | Natural |
Material | PA |
Full Material | Polyamide 66 |
Drive Type | Hexagonal Drive |
Head Type | Hexagonal Head |
Screw Type | Part Threaded Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.