Quantity | Unit price |
---|---|
1 - 24 | $6.6002 |
25 - 49 | $3.3002 |
50 - 249 | $1.3186 |
250 - 2499 | $0.5859 |
2500 - 4999 | $0.5692 |
5000 + | $0.5572 |
Color | Natural |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Compatible Thread Sizes (All) | M30 |
Inside Distance Across Flats | 35.5 mm |
Inside Distance Across Flats | 1.398 in |
Inside Height | 30 mm |
Inside Height | 1.181 in |
Overall Height | 44 mm |
Overall Height | 1.732 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.