Quantity | Unit price |
---|---|
1 - 11 | $10.5164 |
12 - 24 | $4.7887 |
25 - 49 | $3.3414 |
50 - 249 | $1.9247 |
250 - 499 | $1.7708 |
500 - 999 | $1.6938 |
1000 + | $1.6323 |
Plug Style | Hollow |
---|---|
Fitting Style | Push-Fit |
Full Material | 55 Shore A Silicone |
Color | Natural |
Minimum Taper Diameter | 36 mm |
Minimum Taper Diameter | 1.417 in |
Maximum Taper Diameter | 43 mm |
Maximum Taper Diameter | 1.693 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.