Quantity | Unit price |
---|---|
1 - 5 | $14.3659 |
6 - 11 | $6.5285 |
12 - 24 | $4.5732 |
25 - 124 | $2.6022 |
125 - 249 | $2.4328 |
250 - 499 | $2.325 |
500 + | $2.2173 |
Plug Style | Hollow |
---|---|
Fitting Style | Push-Fit |
Full Material | 55 Shore A Silicone |
Color | Natural |
Minimum Taper Diameter | 45 mm |
Minimum Taper Diameter | 1.770 in |
Maximum Taper Diameter | 53 mm |
Maximum Taper Diameter | 2.086 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.