Quantity | Unit price |
---|---|
1 - 5 | $37.2311 |
6 - 11 | $16.9218 |
12 - 24 | $11.8408 |
25 - 124 | $6.7595 |
125 - 249 | $6.2976 |
250 - 499 | $6.0358 |
500 + | $5.7587 |
Plug Style | Hollow |
---|---|
Fitting Style | Push-Fit |
Full Material | Silicone |
Color | Natural |
Minimum Taper Diameter | 62 mm |
Minimum Taper Diameter | 2.440 in |
Maximum Taper Diameter | 75 mm |
Maximum Taper Diameter | 2.953 in |
Overall Height | 35 mm |
Overall Height | 1.377 in |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.