Quantity | Unit price |
---|---|
1 - 249 | $1.0979 |
250 - 499 | $0.499 |
500 - 999 | $0.3496 |
1000 - 4999 | $0.2001 |
5000 - 9999 | $0.1864 |
10000 + | $0.1771 |
Plug Style | Solid |
---|---|
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer |
Color | Black |
Minimum Taper Diameter | 3.2 mm |
Minimum Taper Diameter | 0.125 in |
Maximum Taper Diameter | 12.7 mm |
Maximum Taper Diameter | 0.500 in |
Overall Height | 50.8 mm |
Overall Height | 2.000 in |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.