Quantity | Unit price |
---|---|
1 - 49 | $1.9226 |
50 - 99 | $0.8765 |
100 - 249 | $0.6132 |
250 - 999 | $0.3512 |
1000 - 1999 | $0.3256 |
2000 - 3999 | $0.3119 |
4000 + | $0.2968 |
Plug Style | Solid |
---|---|
Fitting Style | Push-Fit |
Full Material | Silicone |
Color | Green |
Compatible Thread Standard | Metric |
Compatible Thread Standard | UNC |
Minimum Taper Diameter | 11.1 mm |
Minimum Taper Diameter | 0.437 in |
Maximum Taper Diameter | 15.9 mm |
Maximum Taper Diameter | 0.625 in |
Overall Height | 20.7 mm |
Overall Height | 0.813 in |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.