Quantity | Unit price |
---|---|
1 - 49 | $2.3767 |
50 - 99 | $1.0809 |
100 - 249 | $0.7569 |
250 - 999 | $0.4331 |
1000 - 1999 | $0.4011 |
2000 - 3999 | $0.3861 |
4000 + | $0.3679 |
Plug Style | Solid |
---|---|
Fitting Style | Push-Fit |
Full Material | Silicone |
Color | Pink |
Minimum Taper Diameter | 13 mm |
Minimum Taper Diameter | 0.512 in |
Maximum Taper Diameter | 17 mm |
Maximum Taper Diameter | 0.669 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.