Quantity | Unit price |
---|---|
1 - 24 | $3.6801 |
25 - 49 | $1.6784 |
50 - 99 | $1.1718 |
100 - 499 | $0.6683 |
500 - 999 | $0.6221 |
1000 - 1999 | $0.596 |
2000 + | $0.5698 |
Plug Style | Solid |
---|---|
Fitting Style | Push-Fit |
Full Material | Silicone |
Color | Natural |
Compatible Thread Standard | Metric |
Minimum Taper Diameter | 15.9 mm |
Minimum Taper Diameter | 0.625 in |
Maximum Taper Diameter | 20 mm |
Maximum Taper Diameter | 0.787 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.