Quantity | Unit price |
---|---|
1 - 24 | $2.5098 |
25 - 49 | $1.1441 |
50 - 99 | $0.8008 |
100 - 499 | $0.4574 |
500 - 999 | $0.425 |
1000 - 1999 | $0.4067 |
2000 + | $0.388 |
Plug Style | Solid |
---|---|
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer |
Color | Black |
Minimum Taper Diameter | 19.1 mm |
Minimum Taper Diameter | 0.750 in |
Maximum Taper Diameter | 24 mm |
Maximum Taper Diameter | 0.945 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.