Quantity | Unit price |
---|---|
1 - 24 | $3.2797 |
25 - 49 | $1.4921 |
50 - 99 | $1.044 |
100 - 499 | $0.5975 |
500 - 999 | $0.5559 |
1000 - 1999 | $0.5314 |
2000 + | $0.5067 |
Plug Style | Solid |
---|---|
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer |
Color | Black |
Compatible Thread Standard | UNC |
Minimum Taper Diameter | 20 mm |
Minimum Taper Diameter | 0.787 in |
Maximum Taper Diameter | 26 mm |
Maximum Taper Diameter | 1.024 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.