Quantity | Unit price |
---|---|
1 - 24 | $5.0659 |
25 - 49 | $2.3096 |
50 - 99 | $1.6168 |
100 - 499 | $0.9238 |
500 - 999 | $0.8577 |
1000 - 1999 | $0.8207 |
2000 + | $0.7838 |
Plug Style | Solid |
---|---|
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer |
Color | Black |
Compatible Thread Standard | UNC |
Minimum Taper Diameter | 26.2 mm |
Minimum Taper Diameter | 1.031 in |
Maximum Taper Diameter | 31.8 mm |
Maximum Taper Diameter | 1.250 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.