Quantity | Unit price |
---|---|
1 - 5 | $24.8363 |
6 - 11 | $11.271 |
12 - 24 | $7.899 |
25 - 124 | $4.5115 |
125 - 249 | $4.1881 |
250 - 499 | $4.0189 |
500 + | $3.8341 |
Plug Style | Solid |
---|---|
Fitting Style | Push-Fit |
Full Material | Silicone |
Color | Natural |
Minimum Taper Diameter | 50 mm |
Minimum Taper Diameter | 1.968 in |
Maximum Taper Diameter | 63 mm |
Maximum Taper Diameter | 2.480 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.