Quantity | Unit price |
---|---|
1 - 5 | $30.641 |
6 - 11 | $13.9194 |
12 - 24 | $9.7466 |
25 - 124 | $5.574 |
125 - 249 | $5.189 |
250 - 499 | $4.9581 |
500 + | $4.7426 |
Plug Style | Solid |
---|---|
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer |
Color | Black |
Minimum Taper Diameter | 62 mm |
Minimum Taper Diameter | 2.440 in |
Maximum Taper Diameter | 75 mm |
Maximum Taper Diameter | 2.953 in |
Overall Height | 35 mm |
Overall Height | 1.377 in |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.