Our range of High Temperature Masking Plugs are available as a solid plug or with a hollow core. These reusable tapered plugs are available as either a premium Silicone Plug or as a cost-effective EPDM plug.
The Hollow Tapered Plugs provide an economical solution for large diameter holes. The hollow center aids compression for improved sealing.
Silicone Tapered Plugs are a premium option due to the high temperature rating of 600F (316C). High Temp Silicone Plugs can be used multiple times. Hardness; Durometer (Shore A) 55+5. Various colour options are available, including; Natural, Blue, Green, Grey, Pink, Purple, Red and Yellow.
The Black EPDM tapered plug is an economical material has a slightly reduced heat resistance with a high temperature rating of 435F (218C), but boasts superior chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View |
---|---|---|---|---|---|---|
$0.3048 - $1.9745 | 3248 In stock |
0.625 in
15.9 mm
|
0.437 in
11.1 mm
|
600 °F
315.6 °C
|
||
$0.6281 - $4.0734 | 973 In stock |
0.938 in
23.8 mm
|
0.719 in
18.3 mm
|
600 °F
315.6 °C
|
||
$2.2231 - $14.3807 | 600 In stock |
1.772 in
45 mm
|
1.457 in
37 mm
|
600 °F
315.6 °C
|
||
STP006012 | $0.0376 - $0.2332 | 10000 In stock |
0.125 in
3.2 mm
|
0.063 in
1.6 mm
|
600 °F
315.6 °C
|
|
$0.1323 - $0.8178 | 1000 In stock |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
600 °F
315.6 °C
|
||
$0.4106 - $2.643 | 250 In stock |
0.748 in
19 mm
|
0.562 in
14.3 mm
|
600 °F
315.6 °C
|
||
$4.1821 - $27.0357 | 241 In stock |
2.500 in
63.5 mm
|
2.125 in
54 mm
|
600 °F
315.6 °C
|
||
$1.1304 - $7.3224 | 500 In stock |
1.250 in
31.8 mm
|
1.031 in
26.2 mm
|
600 °F
315.6 °C
|
||
$0.0824 - $0.5069 | 7960 In stock |
0.343 in
8.7 mm
|
0.187 in
4.7 mm
|
600 °F
315.6 °C
|
||
$0.3778 - $2.4409 | 1500 In stock |
0.669 in
17 mm
|
0.512 in
13 mm
|
600 °F
315.6 °C
|
||
$0.8334 - $5.3947 | 968 In stock |
1.063 in
27 mm
|
0.906 in
23 mm
|
600 °F
315.6 °C
|
||
STP189220 | $3.4514 - $22.3562 | 25 In stock |
2.203 in
56 mm
|
1.875 in
47.6 mm
|
600 °F
315.6 °C
|
|
$0.045 - $0.2783 | 2900 In stock |
0.187 in
4.7 mm
|
0.063 in
1.6 mm
|
600 °F
315.6 °C
|
||
$0.2955 - $1.9124 | 2372 In stock |
0.590 in
15 mm
|
0.393 in
10 mm
|
600 °F
315.6 °C
|
||
$0.5752 - $3.7158 | 700 In stock |
0.787 in
20 mm
|
0.625 in
15.9 mm
|
600 °F
315.6 °C
|
||
STP118145 | $1.5703 - $10.1676 | 298 In stock |
1.456 in
37 mm
|
1.188 in
30.2 mm
|
600 °F
315.6 °C
|
|
$0.0652 - $0.4028 | 1600 In stock |
0.250 in
6.4 mm
|
0.125 in
3.2 mm
|
600 °F
315.6 °C
|
||
$1.8502 - $12.0181 | 900 In stock |
1.810 in
46 mm
|
1.496 in
38 mm
|
600 °F
315.6 °C
|
||
$3.3208 - $21.4587 | 114 In stock |
2.480 in
63 mm
|
1.968 in
50 mm
|
600 °F
315.6 °C
|
||
$0.0381 - $0.2372 | 6000 In stock |
0.125 in
3.2 mm
|
0.063 in
1.6 mm
|
600 °F
315.6 °C
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.