Our range of High Temperature Masking Plugs are available as a solid plug or with a hollow core. These reusable tapered plugs are available as either a premium Silicone Plug or as a cost-effective EPDM plug.
The Hollow Tapered Plugs provide an economical solution for large diameter holes. The hollow center aids compression for improved sealing.
Silicone Tapered Plugs are a premium option due to the high temperature rating of 600F (316C). High Temp Silicone Plugs can be used multiple times. Hardness; Durometer (Shore A) 55+5. Various colour options are available, including; Natural, Blue, Green, Grey, Pink, Purple, Red and Yellow.
The Black EPDM tapered plug is an economical material has a slightly reduced heat resistance with a high temperature rating of 435F (218C), but boasts superior chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View | |
|---|---|---|---|---|---|---|
| $3.0657 - $8.5356 | 600 In stock |
1.772 in
45.0 mm
|
1.457 in
37.0 mm
|
|
||
| STP189220 | $4.781 - $13.2596 | 25 In stock |
2.205 in
56.0 mm
|
1.874 in
47.6 mm
|
|
|
| $0.8872 - $2.2179 | 1099 In stock |
1.181 in
30.0 mm
|
1.094 in
27.8 mm
|
|
||
| $1.3735 - $3.434 | 476 In stock |
1.535 in
39.0 mm
|
1.22 in
31.0 mm
|
|
||
| $1.6148 - $4.0371 | 50 In stock |
1.693 in
43.0 mm
|
1.417 in
36.0 mm
|
|
||
| $1.7928 - $4.4822 | 126 In stock |
1.811 in
46.0 mm
|
1.496 in
38.0 mm
|
|
||
| $2.1902 - $5.4754 | 2750 In stock |
2.087 in
53.0 mm
|
1.772 in
45.0 mm
|
|
||
| $3.1923 - $7.9807 | 28 In stock |
2.48 in
63.0 mm
|
1.969 in
50.0 mm
|
|
||
| HSTP228267C | $3.8048 - $9.5121 | 3250 In stock |
2.677 in
68.0 mm
|
2.283 in
58.0 mm
|
|
|
| HSTP295354D | $7.7208 - $19.3021 | 50 In stock |
3.543 in
90.0 mm
|
2.953 in
75.0 mm
|
|
|
| $19.9334 - $49.8334 | Request the lead time here |
5 in
127.0 mm
|
3.543 in
90.0 mm
|
|
||
| $1.2178 - $3.0443 | 372 In stock |
1.063 in
27.0 mm
|
0.799 in
20.3 mm
|
|
||
| $1.253 - $3.1324 | 69 In stock |
1.457 in
37.0 mm
|
1.181 in
30.0 mm
|
|
||
| HSTP130161C | $1.5035 - $3.7588 | 50 In stock |
1.614 in
41.0 mm
|
1.299 in
33.0 mm
|
|
|
| $1.8003 - $4.5008 | 50 In stock |
1.772 in
45.0 mm
|
1.457 in
37.0 mm
|
|
||
| $1.986 - $4.9649 | 230 In stock |
1.969 in
50.0 mm
|
1.654 in
42.0 mm
|
|
||
| $2.5799 - $6.4499 | 25 In stock |
2.205 in
56.0 mm
|
1.89 in
48.0 mm
|
|
||
| $3.4151 - $8.5377 | 871 In stock |
2.52 in
64.0 mm
|
2.126 in
54.0 mm
|
|
||
| $5.7166 - $14.2916 | 1175 In stock |
2.953 in
75.0 mm
|
2.441 in
62.0 mm
|
|
||
| $13.0289 - $32.5723 | Request the lead time here |
4.055 in
103.0 mm
|
3.268 in
83.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue